Polar™

IXTU4N60P

  • Electrical Characteristics
    • Catalog # IXTU4N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2
    • Continuous Drain Current @ 25 ℃ (A) 4
    • Gate Charge (nC) 13
    • Input Capacitance, CISS (pF) 635
    • Thermal resistance [junction-case] (K/W) 1.41
    • Configuration Single
    • Package Type TO-251
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 90
    • Sample Request No
    • Partner ECAD Models IXTU4N60P