Polar™

IXTY03N90PHV

  • Electrical Characteristics
    • Catalog # IXTY03N90PHV
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 80.000
    • Continuous Drain Current @ 25 ℃ (A) 0.3
    • Gate Charge (nC) 4.0
    • Input Capacitance, CISS (pF) 80
    • Thermal resistance [junction-case] (K/W) 4.40
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 280
    • Power Dissipation (W) 28
    • Sample Capable No
    • Check Stock No