Polar™

IXTY1N120P

  • Electrical Characteristics
    • Catalog # IXTY1N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 20
    • Continuous Drain Current @ 25 ℃ (A) 1
    • Gate Charge (nC) 17.6
    • Input Capacitance, CISS (pF) 445
    • Thermal resistance [junction-case] (K/W) 2
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 63
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTY1N120P