Polar™

IXTY1R4N120P

  • Electrical Characteristics
    • Catalog # IXTY1R4N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 13.000
    • Continuous Drain Current @ 25 ℃ (A) 1.4
    • Gate Charge (nC) 24.8
    • Input Capacitance, CISS (pF) 666
    • Thermal resistance [junction-case] (K/W) 1.45
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 86
    • Sample Capable No
    • Check Stock Yes