Polar™

IXTY3N50P

  • Electrical Characteristics
    • Catalog # IXTY3N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.000
    • Continuous Drain Current @ 25 ℃ (A) 3.0
    • Gate Charge (nC) 9.3
    • Input Capacitance, CISS (pF) 409
    • Thermal resistance [junction-case] (K/W) 1.80
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 70
    • Status PHASE OUT/OBSOLETE
    • Replaced By Part Number IXTY4N65X2
    • Obsolete Date NA
    • Sample Capable No
    • Check Stock No