Polar™

IXTY3N60P

  • Electrical Characteristics
    • Catalog # IXTY3N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.9
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 9.8
    • Input Capacitance, CISS (pF) 411
    • Thermal resistance [junction-case] (K/W) 1.8
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 70
    • Sample Request No