Polar2™

IXTQ450P2

  • Electrical Characteristics
    • Catalog # IXTQ450P2
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.33
    • Continuous Drain Current @ 25 ℃ (A) 16
    • Gate Charge (nC) 43
    • Input Capacitance, CISS (pF) 2280
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ450P2