Polar3™

IXTF2N300P3

  • Electrical Characteristics
    • Catalog # IXTF2N300P3
    • Drain-Source Voltage (V) 3000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 21
    • Continuous Drain Current @ 25 ℃ (A) 1.6
    • Gate Charge (nC) 73
    • Input Capacitance, CISS (pF) 1890
    • Thermal resistance [junction-case] (K/W) 0.77
    • Configuration Single
    • Package Type I4-PAK
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 160
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTF2N300P3