Polar3™

IXTF6N200P3

  • Electrical Characteristics
    • Catalog # IXTF6N200P3
    • Drain-Source Voltage (V) 2000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 4.2
    • Continuous Drain Current @ 25 ℃ (A) 4
    • Gate Charge (nC) 143
    • Input Capacitance, CISS (pF) 3700
    • Thermal resistance [junction-case] (K/W) 0.58
    • Configuration Single
    • Package Type I4-PAK
    • Typical Reverse Recovery Time (ns) 520
    • Power Dissipation (W) 215
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTF6N200P3