Polar3™

IXTH06N220P3HV

  • Electrical Characteristics
    • Catalog # IXTH06N220P3HV
    • Drain-Source Voltage (V) 2200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 80
    • Continuous Drain Current @ 25 ℃ (A) 0.6
    • Gate Charge (nC) 10.4
    • Input Capacitance, CISS (pF) 290
    • Thermal resistance [junction-case] (K/W) 1.2
    • Configuration Single
    • Package Type TO-247HV
    • Typical Reverse Recovery Time (ns) 1100
    • Power Dissipation (W) 104
    • Sample Request No
    • Partner ECAD Models IXTH06N220P3HV