Polar3™

IXTH1N200P3

  • Electrical Characteristics
    • Catalog # IXTH1N200P3
    • Drain-Source Voltage (V) 2000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 40
    • Continuous Drain Current @ 25 ℃ (A) 1
    • Gate Charge (nC) 23.5
    • Input Capacitance, CISS (pF) 646
    • Thermal resistance [junction-case] (K/W) 1
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 2300
    • Power Dissipation (W) 125
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH1N200P3