Polar3™

IXTH1R4N250P3

  • Electrical Characteristics
    • Catalog # IXTH1R4N250P3
    • Drain-Source Voltage (V) 2500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 28
    • Continuous Drain Current @ 25 ℃ (A) 1.4
    • Gate Charge (nC) 33
    • Input Capacitance, CISS (pF) 960
    • Thermal resistance [junction-case] (K/W) 0.64
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 1800
    • Power Dissipation (W) 195
    • Sample Request Yes
    • Partner ECAD Models IXTH1R4N250P3