Polar3™

IXTH2N300P3HV

  • Electrical Characteristics
    • Catalog # IXTH2N300P3HV
    • Drain-Source Voltage (V) 3000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 21
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 73
    • Input Capacitance, CISS (pF) 1890
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type TO-247HV
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 520
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH2N300P3HV