Polar3™

IXTH3N200P3HV

  • Electrical Characteristics
    • Catalog # IXTH3N200P3HV
    • Drain-Source Voltage (V) 2000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 5
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 70
    • Input Capacitance, CISS (pF) 1860
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type TO-247HV
    • Typical Reverse Recovery Time (ns) 420
    • Power Dissipation (W) 520
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH3N200P3HV