Polar3™

IXTT1N300P3HV

  • Electrical Characteristics
    • Catalog # IXTT1N300P3HV
    • Drain-Source Voltage (V) 3000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 50
    • Continuous Drain Current @ 25 ℃ (A) 1
    • Gate Charge (nC) 30.6
    • Input Capacitance, CISS (pF) 895
    • Thermal resistance [junction-case] (K/W) 0.64
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 1800
    • Power Dissipation (W) 195
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTT1N300P3HV