Polar3™

IXTX4N300P3HV

  • Electrical Characteristics
    • Catalog # IXTX4N300P3HV
    • Drain-Source Voltage (V) 3000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 12.5
    • Continuous Drain Current @ 25 ℃ (A) 4
    • Gate Charge (nC) 139
    • Input Capacitance, CISS (pF) 3680
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-247 PLUS-HV
    • Typical Reverse Recovery Time (ns) 420
    • Power Dissipation (W) 960
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTX4N300P3HV