Polar3™

IXTX6N200P3HV

  • Electrical Characteristics
    • Catalog # IXTX6N200P3HV
    • Drain-Source Voltage (V) 2000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 4
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 143
    • Input Capacitance, CISS (pF) 3700
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-247 PLUS-HV
    • Typical Reverse Recovery Time (ns) 520
    • Power Dissipation (W) 960
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTX6N200P3HV