Polar™

IXTP1N80P

  • Electrical Characteristics
    • Catalog # IXTP1N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 14
    • Continuous Drain Current @ 25 ℃ (A) 1
    • Gate Charge (nC) 9
    • Input Capacitance, CISS (pF) 250
    • Thermal resistance [junction-case] (K/W) 3
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 700
    • Power Dissipation (W) 42
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP1N80P