Very High Voltage

IXTA02N250HV

  • Electrical Characteristics
    • Catalog # IXTA02N250HV
    • Drain-Source Voltage (V) 2500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 450
    • Continuous Drain Current @ 25 ℃ (A) 0.2
    • Gate Charge (nC) 7.4
    • Input Capacitance, CISS (pF) 116
    • Thermal resistance [junction-case] (K/W) 1.5
    • Configuration Single
    • Package Type TO-263HV
    • Typical Reverse Recovery Time (ns) 1500
    • Power Dissipation (W) 83
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA02N250HV