Very High Voltage

IXTF02N450

  • Electrical Characteristics
    • Catalog # IXTF02N450
    • Drain-Source Voltage (V) 4500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 625
    • Continuous Drain Current @ 25 ℃ (A) 0.2
    • Gate Charge (nC) 10.6
    • Input Capacitance, CISS (pF) 246
    • Thermal resistance [junction-case] (K/W) 1.6
    • Configuration Single
    • Package Type I4-PAK
    • Typical Reverse Recovery Time (ns) 1600
    • Power Dissipation (W) 78
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTF02N450