Very High Voltage

IXTF1N400

  • Electrical Characteristics
    • Catalog # IXTF1N400
    • Drain-Source Voltage (V) 4000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 60
    • Continuous Drain Current @ 25 ℃ (A) 1
    • Gate Charge (nC) 78
    • Input Capacitance, CISS (pF) 2530
    • Thermal resistance [junction-case] (K/W) 0.78
    • Configuration Single
    • Package Type I4-PAK
    • Typical Reverse Recovery Time (ns) 3500
    • Power Dissipation (W) 160
    • Replaced By Part Number IXTF1N450
    • Sample Request No
    • Partner ECAD Models IXTF1N400
    • Replaced By Part Number IXTF1N450