Very High Voltage

IXTF1N450

  • Electrical Characteristics
    • Catalog # IXTF1N450
    • Drain-Source Voltage (V) 4500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 80
    • Continuous Drain Current @ 25 ℃ (A) 0.9
    • Gate Charge (nC) 46
    • Input Capacitance, CISS (pF) 1700
    • Thermal resistance [junction-case] (K/W) 0.77
    • Configuration Single
    • Package Type I4-PAK
    • Typical Reverse Recovery Time (ns) 1750
    • Power Dissipation (W) 165
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTF1N450