Very High Voltage

IXTH02N250

  • Electrical Characteristics
    • Catalog # IXTH02N250
    • Drain-Source Voltage (V) 2500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 450
    • Continuous Drain Current @ 25 ℃ (A) 0.2
    • Gate Charge (nC) 7.4
    • Input Capacitance, CISS (pF) 116
    • Thermal resistance [junction-case] (K/W) 1.5
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 1500
    • Power Dissipation (W) 83
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH02N250