Very High Voltage

IXTH1N250

  • Electrical Characteristics
    • Catalog # IXTH1N250
    • Drain-Source Voltage (V) 2500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 40
    • Continuous Drain Current @ 25 ℃ (A) 1.5
    • Gate Charge (nC) 41
    • Input Capacitance, CISS (pF) 1660
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 2500
    • Power Dissipation (W) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH1N250