Very High Voltage

IXTK5N250

  • Electrical Characteristics
    • Catalog # IXTK5N250
    • Drain-Source Voltage (V) 2500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 8.8
    • Continuous Drain Current @ 25 ℃ (A) 5
    • Gate Charge (nC) 200
    • Input Capacitance, CISS (pF) 8560
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 1200
    • Power Dissipation (W) 960
    • Sample Request Yes
    • Partner ECAD Models IXTK5N250