Very High Voltage

IXTL2N470

  • Electrical Characteristics
    • Catalog # IXTL2N470
    • Drain-Source Voltage (V) 4700
    • Maximum On-Resistance @ 25 ℃ (Ohm) 20
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 6860
    • Thermal resistance [junction-case] (K/W) 0.56
    • Configuration Single
    • Package Type TO-264I
    • Typical Reverse Recovery Time (ns) 1750
    • Power Dissipation (W) 220
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTL2N470