Very High Voltage

IXTX1R4N450HV

  • Electrical Characteristics
    • Catalog # IXTX1R4N450HV
    • Drain-Source Voltage (V) 4500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 40
    • Continuous Drain Current @ 25 ℃ (A) 1.4
    • Gate Charge (nC) 88
    • Input Capacitance, CISS (pF) 3300
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-247 PLUS-HV
    • Typical Reverse Recovery Time (ns) 660
    • Power Dissipation (W) 960
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTX1R4N450HV