C3 Class

IXKC20N60C

  • Electrical Characteristics
    • Catalog # IXKC20N60C
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.19
    • Continuous Drain Current @ 25 ℃ (A) 15
    • Gate Charge (nC) 87
    • Input Capacitance, CISS (pF) 2400
    • Thermal resistance [junction-case] (K/W) 1
    • Configuration Single
    • Package Type ISOPLUS220AB
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 125
    • Maximum Reverse Recovery (ns) 800
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKC20N60C