C3 Class

IXKC25N80C

  • Electrical Characteristics
    • Catalog # IXKC25N80C
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.15
    • Continuous Drain Current @ 25 ℃ (A) 25
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 4600
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type ISOPLUS220™
    • Typical Reverse Recovery Time (ns) 550
    • Power Dissipation (W) 140
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKC25N80C