C3 Class

IXKC40N60C

  • Electrical Characteristics
    • Catalog # IXKC40N60C
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.095
    • Continuous Drain Current @ 25 ℃ (A) 28
    • Gate Charge (nC) 175
    • Input Capacitance, CISS (pF) 4800
    • Thermal resistance [junction-case] (K/W) 0.6
    • Configuration Single
    • Package Type ISOPLUS220™
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 250
    • Maximum Reverse Recovery (ns) 800
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models IXKC40N60C