C3 Class

IXKN45N80C

  • Electrical Characteristics
    • Catalog # IXKN45N80C
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.074
    • Continuous Drain Current @ 25 ℃ (A) 44
    • Gate Charge (nC) 360
    • Input Capacitance, CISS (pF) 9200
    • Thermal resistance [junction-case] (K/W) 0.33
    • Configuration Single
    • Package Type SOT-227B (minibloc)
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 380
    • Maximum Reverse Recovery (ns) 800
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKN45N80C