C3 Class

IXKN75N60C

  • Electrical Characteristics
    • Catalog # IXKN75N60C
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.036
    • Continuous Drain Current @ 25 ℃ (A) 75
    • Gate Charge (nC) 500
    • Input Capacitance, CISS (pF) 13600
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type SOT-227B (minibloc)
    • Typical Reverse Recovery Time (ns) 580
    • Power Dissipation (W) 560
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKN75N60C