N-Channel Super Junction MOSFETs

C5 Class

  • Electrical Characteristics
    • Catalog # IXKC15N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.165
    • ID, cont @ 25 ℃ (A) 15
    • Gate Charge (nC) 40
    • RthJC (K/W) 1.1
    • Configuration Single
    • Package Type ISOPLUS220™
    • CISS (pF) 2000
    • trr,typ (ns) 390
    • PD (W) 114
    • VISOL,RMS (V) 2500
    • Check Stock No
    • Part Datasheet
    • Catalog # IXKC19N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.125
    • ID, cont @ 25 ℃ (A) 19
    • Gate Charge (nC) 53
    • RthJC (K/W) 0.95
    • Configuration Single
    • Package Type ISOPLUS220™
    • CISS (pF) 2500
    • trr,typ (ns) 430
    • PD (W) 132
    • VISOL,RMS (V) 2500
    • Part Datasheet
    • Catalog # IXKC23N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.1
    • ID, cont @ 25 ℃ (A) 23
    • Gate Charge (nC) 60
    • RthJC (K/W) 0.85
    • Configuration Single
    • Package Type ISOPLUS220AB
    • CISS (pF) 2800
    • trr,typ (ns) 450
    • PD (W) 147
    • VISOL,RMS (V) 2500
    • Check Stock No
    • Part Datasheet
    • Catalog # IXKH20N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.2
    • ID, cont @ 25 ℃ (A) 20
    • Gate Charge (nC) 32
    • RthJC (K/W) 0.6
    • Configuration Single
    • Package Type TO-247
    • CISS (pF) 1520
    • trr,typ (ns) 340
    • PD (W) 208
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXKH24N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.165
    • ID, cont @ 25 ℃ (A) 24
    • Gate Charge (nC) 40
    • RthJC (K/W) 0.5
    • Configuration Single
    • Package Type TO-247
    • CISS (pF) 2000
    • trr,typ (ns) 390
    • PD (W) 250
    • Check Stock No
    • Part Datasheet
    • Catalog # IXKH30N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.125
    • ID, cont @ 25 ℃ (A) 30
    • Gate Charge (nC) 53
    • RthJC (K/W) 0.4
    • Configuration Single
    • Package Type TO-247
    • CISS (pF) 2500
    • trr,typ (ns) 430
    • PD (W) 310
    • Part Datasheet
    • Catalog # IXKH35N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.1
    • ID, cont @ 25 ℃ (A) 35
    • Gate Charge (nC) 60
    • RthJC (K/W) 0.35
    • Configuration Single
    • Package Type TO-247AD
    • CISS (pF) 2800
    • trr,typ (ns) 450
    • PD (W) 357
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXKH70N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.045
    • ID, cont @ 25 ℃ (A) 70
    • Gate Charge (nC) 150
    • RthJC (K/W) 0.2
    • Configuration Single
    • Package Type TO-247AD
    • CISS (pF) 6800
    • trr,typ (ns) 600
    • PD (W) 625
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXKP20N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.2
    • ID, cont @ 25 ℃ (A) 20
    • Gate Charge (nC) 32
    • RthJC (K/W) 0.6
    • Configuration Single
    • Package Type TO-220
    • CISS (pF) 1520
    • trr,typ (ns) 340
    • PD (W) 208
    • Part Datasheet
    • Catalog # IXKP24N60C5
    • Obsolete: 2024 -04-01
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.165
    • ID, cont @ 25 ℃ (A) 24
    • Gate Charge (nC) 40
    • RthJC (K/W) 0.5
    • Configuration Single
    • Package Type TO-220AB
    • CISS (pF) 2000
    • trr,typ (ns) 390
    • PD (W) 250
    • Check Stock No
    • Part Datasheet
    • Catalog # IXKR47N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.045
    • ID, cont @ 25 ℃ (A) 47
    • Gate Charge (nC) 150
    • RthJC (K/W) 0.45
    • Configuration Single
    • Package Type ISOPLUS247
    • CISS (pF) 6800
    • trr,typ (ns) 600
    • PD (W) 278
    • VISOL,RMS (V) 2500
    • Check Stock Yes
    • Part Datasheet
    • Check Stock
    • Catalog # IXKT70N60C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.045
    • ID, cont @ 25 ℃ (A) 66
    • Gate Charge (nC) 150
    • RthJC (K/W) 0.23
    • Configuration Single
    • Package Type TO-268
    • CISS (pF) 6800
    • trr,typ (ns) 600
    • PD (W) 540
    • Check Stock No
    • Part Datasheet
    • Catalog # LKK47-06C5
    • VDSS (V) 600
    • RDS(ON),max @ 25 ℃ (Ohm) 0.045
    • ID, cont @ 25 ℃ (A) 47
    • Gate Charge (nC) 150
    • RthJC (K/W) 0.45
    • Configuration Dual
    • Package Type ISOPLUS264
    • CISS (pF) 6800
    • trr,typ (ns) 600
    • PD (W) 278
    • VISOL,RMS (V) 2500
    • Check Stock Yes
    • Part Datasheet
    • Check Stock