C5 Class

IXKP20N60C5

  • Electrical Characteristics
    • Catalog # IXKP20N60C5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.2
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 32
    • Input Capacitance, CISS (pF) 1520
    • Thermal resistance [junction-case] (K/W) 0.6
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 340
    • Power Dissipation (W) 208
    • Sample Request No
    • Partner ECAD Models IXKP20N60C5