C5 Class

IXKT70N60C5

  • Electrical Characteristics
    • Catalog # IXKT70N60C5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.045
    • Continuous Drain Current @ 25 ℃ (A) 66
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 6800
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-268
    • Typical Reverse Recovery Time (ns) 600
    • Power Dissipation (W) 540
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models IXKT70N60C5