CFD Class

MKH24I650HR

  • Electrical Characteristics
    • Catalog # MKH24I650HR
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.08
    • Continuous Drain Current @ 25 ℃ (A) 25
    • Gate Charge (nC) 170
    • Input Capacitance, CISS (pF) 5030
    • Thermal resistance [junction-case] (K/W) 0.65
    • Configuration Single
    • Package Type ISO247
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 192
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models MKH24I650HR