Multi Chip Configurations

FDM47-06KC5

  • Electrical Characteristics
    • Catalog # FDM47-06KC5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.045
    • Continuous Drain Current @ 25 ℃ (A) 47
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 6800
    • Thermal resistance [junction-case] (K/W) 0.45
    • Configuration Buck
    • Package Type i4-Pac
    • Typical Reverse Recovery Time (ns) 600
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models FDM47-06KC5