Multi Chip Configurations

FMD15-06KC5

  • Electrical Characteristics
    • Catalog # FMD15-06KC5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.165
    • Continuous Drain Current @ 25 ℃ (A) 15
    • Gate Charge (nC) 40
    • Input Capacitance, CISS (pF) 2000
    • Thermal resistance [junction-case] (K/W) 1.1
    • Configuration Boost
    • Package Type i4-Pac
    • Typical Reverse Recovery Time (ns) 390
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models FMD15-06KC5