Multi Chip Configurations

FMD40-06KC

  • Electrical Characteristics
    • Catalog # FMD40-06KC
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.07
    • Continuous Drain Current @ 25 ℃ (A) 38
    • Gate Charge (nC) 250
    • Input Capacitance, CISS (pF) 6800
    • Thermal resistance [junction-case] (K/W) 0.45
    • Configuration Boost
    • Package Type i4-Pac
    • Power Dissipation (W) 280
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models FMD40-06KC