Gen1

IXFH230N10T

  • Electrical Characteristics
    • Catalog # IXFH230N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0047
    • Continuous Drain Current @ 25 ℃ (A) 230
    • Gate Charge (nC) 250
    • Input Capacitance, CISS (pF) 15300
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 82
    • Power Dissipation (W) 650
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFH230N10T