Gen1

IXFH46N30T

  • Electrical Characteristics
    • Catalog # IXFH46N30T
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.08
    • Continuous Drain Current @ 25 ℃ (A) 46
    • Gate Charge (nC) 86
    • Input Capacitance, CISS (pF) 4770
    • Thermal resistance [junction-case] (K/W) 0.27
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 460
    • Maximum Reverse Recovery (ns) 150
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH46N30T