Gen1

IXFK120N30T

  • Electrical Characteristics
    • Catalog # IXFK120N30T
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.024
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 265
    • Input Capacitance, CISS (pF) 20000
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 960
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFK120N30T