Gen1

IXFK140N25T

  • Electrical Characteristics
    • Catalog # IXFK140N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.017
    • Continuous Drain Current @ 25 ℃ (A) 140
    • Gate Charge (nC) 255
    • Input Capacitance, CISS (pF) 19000
    • Thermal resistance [junction-case] (K/W) 0.13
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 960
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK140N25T