Gen1

IXFN230N20T

  • Electrical Characteristics
    • Catalog # IXFN230N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0075
    • Continuous Drain Current @ 25 ℃ (A) 220
    • Gate Charge (nC) 358
    • Input Capacitance, CISS (pF) 24000
    • Thermal resistance [junction-case] (K/W) 0.138
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 1090
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN230N20T