Gen1

IXFT94N30T

  • Electrical Characteristics
    • Catalog # IXFT94N30T
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.036
    • Continuous Drain Current @ 25 ℃ (A) 94
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 11400
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 155
    • Power Dissipation (W) 890
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFT94N30T