Gen1

IXFX230N20T

  • Electrical Characteristics
    • Catalog # IXFX230N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0075
    • Continuous Drain Current @ 25 ℃ (A) 230
    • Gate Charge (nC) 358
    • Input Capacitance, CISS (pF) 24000
    • Thermal resistance [junction-case] (K/W) 0.09
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 1670
    • Maximum Reverse Recovery (ns) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFX230N20T