Gen1

IXFX360N10T

  • Electrical Characteristics
    • Catalog # IXFX360N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0029
    • Continuous Drain Current @ 25 ℃ (A) 360
    • Gate Charge (nC) 525
    • Input Capacitance, CISS (pF) 33000
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 1250
    • Maximum Reverse Recovery (ns) 130
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFX360N10T