Gen1

IXTA160N10T7

  • Electrical Characteristics
    • Catalog # IXTA160N10T7
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.007
    • Continuous Drain Current @ 25 ℃ (A) 160
    • Gate Charge (nC) 132
    • Input Capacitance, CISS (pF) 6600
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-263-7
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 430
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA160N10T7