Gen1

IXTA182N055T

  • Electrical Characteristics
    • Catalog # IXTA182N055T
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.005
    • Continuous Drain Current @ 25 ℃ (A) 182
    • Gate Charge (nC) 114
    • Input Capacitance, CISS (pF) 4850
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 70
    • Power Dissipation (W) 360
    • Replaced By Part Number IXTA200N055T2
    • Sample Request No
    • Check Stock No
    • Replaced By Part Number IXTA200N055T2