Gen1

IXTA42N15T

  • Electrical Characteristics
    • Catalog # IXTA42N15T
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.045
    • Continuous Drain Current @ 25 ℃ (A) 42
    • Gate Charge (nC) 21
    • Input Capacitance, CISS (pF) 1880
    • Thermal resistance [junction-case] (K/W) 0.75
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 200
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA42N15T